IESNA:LM-63-2002
[TEST]P1876015
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2603-732-5, G3-2602-702-3)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DIW-S1005D710U830-4F0-1E-UDD-RLLOOA-W
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 1005 LUMENS PER FOOT, REVEAL LENS, FLUSH HOUSING
[MORE]UPLIGHT 710 LUMENS PER FOOT, ASYMMETRIC OPTIC
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5620
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0.01875
1 1 62.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
1133.4 1140.2 1136.2 1125.5 1116.4 1105.1 1083.9 1059 1038.6 1019.3
984.8 950 924 897.9 856.1 811.3 779.6 750.2 703.2 658
624 588.9 536.3 486.5 451.4 418.5 365.1 318.1 283 246.8
195.3 144.6 111.8 83.5 43.9 19.2 5.7 16.6 26.1 37.5
46.9 58 77.1 95.8 111 126.9 149.3 176.3 193.7 210.3
238.9 273.1 296.3 325.2 369.5 418.4 450.9 482.8 532.3 576.5
604.7 629.3 661.7 690.4 707.8 723 744 758.8 767.5 772.5
777.4 776.4 774.2
1133.4 1138.2 1134.3 1124.2 1115.2 1103.8 1083.2 1058.3 1038 1018.2
985.4 950 924 897.9 856.1 812.2 781.5 752.1 705.8 660.5
626.5 592.4 538.8 489.6 454.5 421.7 368.8 319.6 285.5 250.3
199 149.8 117.4 89.6 51.4 28.9 23.8 40.6 62.2 81.6
92.4 102.8 117.8 136.9 152.5 168.1 193.2 220.7 239.1 258.5
290.5 327.1 351.3 379 421.1 464.9 495.1 523.5 567 605.9
630.3 651.8 681.4 706.9 722.5 736.4 755 767.9 774.9 778.7
781 778.3 774.2
1133.4 1136.2 1132.4 1123 1113.9 1102.6 1082.6 1057.7 1037.3 1017.1
986.1 950 924 897.9 856.1 813.1 783.4 754 708.3 663
629 596 541.3 492.8 457.7 424.8 372.6 321.1 288 253.8
202.8 154.9 123.1 95.8 59 38.6 41.9 64.6 98.3 125.7
138 147.6 158.6 177.9 194 209.2 237.1 265 284.6 306.6
342.2 381 406.4 432.7 472.7 511.5 539.2 564.3 601.7 635.4
655.9 674.3 701.2 723.4 737.2 749.8 766.1 776.9 782.4 784.9
784.7 780.2 774.2
1133.4 1132.3 1127.7 1118.4 1109.3 1098 1078.2 1053.5 1033.9 1013.9
983.4 947.3 921.6 895.6 854.6 811.5 782.5 753.4 708 662.9
629.7 597.6 544.8 497 462.7 430.2 378.3 327.1 294.3 261.1
210.8 163.9 133 106.2 70.3 51.3 60 81.1 113.9 149
173.4 198.5 230.9 268.6 299.6 329.3 372.4 402.8 419 432.8
453.8 480.1 498 517.1 547.4 577.1 598.4 615.9 643.2 669.3
685.1 699.7 720.6 738.4 749.8 760 774.1 782.7 786.7 788.1
786.8 781.2 774.2
1133.4 1127.7 1122.1 1112.7 1103.7 1092.4 1072.5 1048.1 1029.5 1010
979.6 943.6 918.5 892.4 852.8 809.1 780.6 752 706.7 661.9
629.7 598.6 548.5 501.7 468.4 436.4 384.6 334.7 301.9 269.7
220.3 174.3 144.3 118 82.9 65 78.2 95.1 122.7 165.3
205.5 251.4 313.8 375.9 426.4 475.6 538.1 571.7 583.1 585
585.5 594.3 601.9 611.6 629.7 649 662.6 671.2 687 704.6
715.6 726 740 752.9 761.7 769.2 780.9 787.4 789.9 790.4
788.4 781.8 774.2
1133.4 1127.2 1121.4 1112.1 1103 1091.7 1071.9 1047.2 1028.8 1009.3
978.7 942.4 917.5 891.5 851.8 808.3 780 751.4 706.4 661.5
630.3 600 551.4 505 472.4 440.7 389.9 341 308.1 276.7
228.4 182.9 153.8 128 93.2 76.1 91.3 105.3 127.8 167.9
209.1 261.9 336.8 412.8 473.5 529.3 601 654 677.7 687.5
692.5 694 696 700.3 709.5 718.9 725.6 727.8 733.7 742.6
748.1 753.6 761 768.1 773.5 778.5 786.9 791.8 793.2 792.6
790 782.6 774.2
1133.4 1130.8 1125.8 1116.5 1107.5 1096.1 1076.3 1050.9 1032 1012
980.6 943.7 918.8 892.8 851.8 808.9 780.6 751.5 707 661.7
631.5 601.7 553.3 507 475 443.3 394.3 346 313.2 282.2
235.4 190 161.3 136 101.4 84.8 99.4 111.7 129.4 157
184.3 229.9 300 379.3 440.9 490.2 561.3 649.8 702.9 740.3
775 779.1 780.3 783.1 786.7 787 787.5 785.5 783.4 783.3
782.7 782.5 783.4 784 785 787.7 792 795.9 796.7 794.9
791.6 783.6 774.2
1133.4 1133.1 1128.8 1119.3 1110.3 1099.2 1079.2 1053.3 1034 1013.7
981.7 944.6 919.6 893.4 851.7 809.2 780.7 751.6 707.3 661.8
632.5 602.8 555 508.4 477 445.4 397.6 350 317.4 286.9
241 195.9 167.8 142.7 108.5 92 106.1 117.1 131 148.7
165 204.5 269.1 350.1 411 457.1 528.2 640.4 716.4 775.4
836.3 845.4 846.9 849 849.4 843.1 838.7 833.1 824.3 816.4
810.9 805.9 801.2 796.6 794.1 794.7 795.5 798.3 798.6 795.9
792.1 783.8 774.2
1133.4 1132.1 1127.6 1117.4 1108.4 1098.3 1077.3 1052 1032.8 1012.4
980.4 944.5 918.9 892.3 851 808.4 779.5 751.3 706.7 661.3
632.5 601.8 556.2 508.1 477.6 446.6 397.6 350.9 319.3 288.7
242.9 198.6 170.9 145.4 112.3 95.2 109.3 119.4 133 148.4
162.1 199 256.2 333.3 389.2 441.8 514.9 615.6 695 757.4
834 855.4 860.4 864.3 868.5 863.5 857.7 850.1 839 827.2
820 812.8 805.1 799.1 796 794.8 794.3 795.7 796 793
789.3 781.9 774.2
1133.4 1131.1 1126.3 1115.6 1106.5 1097.5 1075.4 1050.8 1031.5 1011.1
979.2 944.4 918.3 891.1 850.4 807.7 778.2 751.1 706.1 660.8
632.5 600.8 557.5 507.7 478.3 447.7 397.6 351.8 321.2 290.6
244.8 201.2 174 148 116 98.3 112.4 121.7 134.9 148.1
159.2 193.5 243.2 316.4 367.4 426.6 501.5 590.9 673.7 739.4
831.7 865.4 874 879.7 887.7 883.9 876.6 867.1 853.8 837.9
829.1 819.6 809 801.6 797.9 794.9 793.1 793.1 793.4 790
786.5 780 774.2
1133.4 1132.1 1127.6 1117.4 1108.4 1098.3 1077.3 1052 1032.8 1012.4
980.4 944.5 918.9 892.3 851 808.4 779.5 751.3 706.7 661.3
632.5 601.8 556.2 508.1 477.6 446.6 397.6 350.9 319.3 288.7
242.9 198.6 170.9 145.4 112.3 95 108.5 118.3 131.8 146
158.5 195.4 248.9 325.9 381.5 436.5 505.6 607 685.8 751.7
832.8 855.9 860 863.6 867.7 863.3 856.5 848.6 837 825
817.2 809.3 801.1 796.3 793.2 792 791.5 792.6 793.2 791.1
788.1 781.6 774.2
1133.4 1133.1 1128.8 1119.3 1110.3 1099.2 1079.2 1053.3 1034 1013.7
981.7 944.6 919.6 893.4 851.7 809.2 780.7 751.6 707.3 661.8
632.5 602.8 555 508.4 477 445.4 397.6 350 317.4 286.9
241 195.9 167.8 142.7 108.5 91.7 104.5 114.8 128.6 144
157.8 197.2 254.6 335.4 395.7 446.3 509.7 623.2 697.9 764
833.9 846.5 846.1 847.6 847.8 842.6 836.3 830 820.3 812.1
805.2 799 793.2 790.9 788.5 789.1 789.8 792 793 792.2
789.7 783.2 774.2
1133.4 1130.8 1125.8 1116.5 1107.5 1096.1 1076.3 1050.9 1032 1012
980.6 943.7 918.8 892.8 851.8 808.9 780.6 751.5 707 661.7
631.5 601.7 553.3 507 475 443.3 394.3 346 313.2 282.2
235.4 190 161.3 136 101.4 84.1 96 107.9 124.6 147.4
170.4 215.7 282.2 359.9 417.4 471.2 539.3 634.9 690.2 734.7
775.6 781.7 781.5 783.1 785.8 786.1 785.4 783.2 779.7 778.7
777 775.3 775.3 776.9 777.2 780.4 784.4 787.9 789.4 789.6
788 781.9 774.2
1133.4 1127.2 1121.4 1112.1 1103 1091.7 1071.9 1047.2 1028.8 1009.3
978.7 942.4 917.5 891.5 851.8 808.3 780 751.4 706.4 661.5
630.3 600 551.4 505 472.4 440.7 389.9 341 308.1 276.7
228.4 182.9 153.8 128 93.2 75.1 86 99.8 120.2 152.7
187.6 239.8 317 389.4 441.6 501.2 577.4 645.2 675.9 691.4
697.6 698.5 700 702.4 709.8 717.6 724.3 726.9 731.3 738.6
743.2 747.2 754 759.9 763.6 769.7 777.8 782.6 784.8 785.8
785.2 779.7 774.2
1133.4 1127.7 1122.1 1112.7 1103.7 1092.4 1072.5 1048.1 1029.5 1010
979.6 943.6 918.5 892.4 852.8 809.1 780.6 752 706.7 661.9
629.7 598.6 548.5 501.7 468.4 436.4 384.6 334.7 301.9 269.7
220.3 174.3 144.3 118 82.9 63.6 71.3 88.2 113.8 150.6
187 233.2 300.4 357.7 398.7 450.7 519.1 566.7 585.1 590.1
588.9 595.2 603 610.9 627 644.4 658 667.3 682.6 698.2
708.7 718.1 732.1 743.5 750.7 759.3 770.4 777 780.2 782
782.3 777.6 774.2
1133.4 1132.3 1127.7 1118.4 1109.3 1098 1078.2 1053.5 1033.9 1013.9
983.4 947.3 921.6 895.6 854.6 811.5 782.5 753.4 708 662.9
629.7 597.6 544.8 497 462.7 430.2 378.3 327.1 294.3 261.1
210.8 163.9 133 106.2 70.3 49.6 51.9 73 105.5 141.3
168.6 195.8 232.4 264.8 288.7 319.6 364.2 399.4 417.8 430.9
449.6 471.8 490.2 508.5 537.4 566.5 586.6 604.4 633.5 657.7
673.4 687.9 709.5 727.7 738.3 749.1 762.3 771.1 775.8 778.2
779.5 775.6 774.2
1133.4 1136.2 1132.4 1123 1113.9 1102.6 1082.6 1057.7 1037.3 1017.1
986.1 950 924 897.9 856.1 813.1 783.4 754 708.3 663
629 596 541.3 492.8 457.7 424.8 372.6 321.1 288 253.8
202.8 154.9 123.1 95.8 59 37 33.9 56.2 90.6 123
142.2 154.9 169 183.3 194.9 209.9 236.1 262 280.3 299.1
332.3 365.9 392.2 418.5 457.8 496.8 522.5 547.6 588.2 620.3
640.9 660.2 688.4 712.1 725.9 738.7 754.1 765.3 771.2 774.5
777 774.3 774.2
1133.4 1138.2 1134.3 1124.2 1115.2 1103.8 1083.2 1058.3 1038 1018.2
985.4 950 924 897.9 856.1 812.2 781.5 752.1 705.8 660.5
626.5 592.4 538.8 489.6 454.5 421.7 368.8 319.6 285.5 250.3
199 149.8 117.4 89.6 51.4 28.2 20.2 35.1 56.1 77.9
91.8 103.4 119.5 136.3 149.3 164 188.2 214.6 232 249.7
280.6 312.6 338.3 365.6 407.8 451.6 480.4 508.8 553.9 592.2
616.9 639.6 671.9 697.7 713.2 727.9 745.4 759.6 766.2 770.7
775.4 774.6 774.2
1133.4 1140.2 1136.2 1125.5 1116.4 1105.1 1083.9 1059 1038.6 1019.3
984.8 950 924 897.9 856.1 811.3 779.6 750.2 703.2 658
624 588.9 536.3 486.5 451.4 418.5 365.1 318.1 283 246.8
195.3 144.6 111.8 83.5 43.9 19.4 6.6 13.9 21.5 32.8
41.4 51.9 69.9 89.3 103.7 118.2 140.3 167.1 183.7 200.4
228.9 259.2 284.5 312.7 357.8 406.4 438.3 470.1 519.7 564
592.9 619 655.3 683.2 700.5 717.2 736.7 753.9 761.1 766.9
773.8 774.9 774.2
1133.4 1138.2 1134.3 1124.2 1115.2 1103.8 1083.2 1058.3 1038 1018.2
985.4 950 924 897.9 856.1 812.2 781.5 752.1 705.8 660.5
626.5 592.4 538.8 489.6 454.5 421.7 368.8 319.6 285.5 250.3
199 149.8 117.4 89.6 51.4 27.9 18.6 29 44 60.4
70.5 81.1 98.6 119.1 134 148.4 169.7 193.5 208.7 223.2
248.4 273.6 292.9 315.4 351.1 391.3 419.7 448.5 494.4 540.9
571.5 597.7 637.7 669 687.1 705.7 728.5 746.9 755.7 763.5
771.4 774.3 774.2
1133.4 1136.2 1132.4 1123 1113.9 1102.6 1082.6 1057.7 1037.3 1017.1
986.1 950 924 897.9 856.1 813.1 783.4 754 708.3 663
629 596 541.3 492.8 457.7 424.8 372.6 321.1 288 253.8
202.8 154.9 123.1 95.8 59 36.3 30.7 44 66.5 88.1
99.6 110.4 127.2 148.9 164.3 178.7 199.2 219.9 233.6 246
267.9 288 301.3 318 344.4 376.1 401.1 426.8 469.2 517.9
550.1 576.4 620.1 654.7 673.7 694.2 720.3 739.9 750.3 760
769 773.6 774.2
1133.4 1132.3 1127.7 1118.4 1109.3 1098 1078.2 1053.5 1033.9 1013.9
983.4 947.3 921.6 895.6 854.6 811.5 782.5 753.4 708 662.9
629.7 597.6 544.8 497 462.7 430.2 378.3 327.1 294.3 261.1
210.8 163.9 133 106.2 70.3 48.7 47.1 64 87.4 112.1
132.4 147.1 162.5 181.4 196.2 211.2 236.1 254.6 266.4 278.1
296.2 312.4 322.6 335.6 357.7 385.2 407.2 429.1 465 507.3
535 561.6 603.7 641.9 663 684.3 713.2 733.3 744.5 755.1
765.1 771.8 774.2
1133.4 1127.7 1122.1 1112.7 1103.7 1092.4 1072.5 1048.1 1029.5 1010
979.6 943.6 918.5 892.4 852.8 809.1 780.6 752 706.7 661.9
629.7 598.6 548.5 501.7 468.4 436.4 384.6 334.7 301.9 269.7
220.3 174.3 144.3 118 82.9 62.3 64.9 85.7 107.8 134.9
166.5 186.3 199.9 214.7 228.6 244.4 275.6 291.9 301.9 313.2
327.3 340.1 348.1 358.2 377.8 402.4 421.6 439.4 467.8 500.8
522.1 549 587.7 629.6 653.2 675 706.4 726.8 738.4 749.7
760.6 769.5 774.2
1133.4 1127.2 1121.4 1112.1 1103 1091.7 1071.9 1047.2 1028.8 1009.3
978.7 942.4 917.5 891.5 851.8 808.3 780 751.4 706.4 661.5
630.3 600 551.4 505 472.4 440.7 389.9 341 308.1 276.7
228.4 182.9 153.8 128 93.2 74.1 81 103.1 124.6 151.5
184.2 210.5 232.2 244.6 253.4 266.1 296.1 315.6 326.8 337.9
349.6 360.6 368 376.2 392.4 413.7 430.8 447.7 473.5 503
520.8 545.1 579.3 620.3 644.8 668 700.9 722.5 734.5 745.9
757.8 768.1 774.2
1133.4 1130.8 1125.8 1116.5 1107.5 1096.1 1076.3 1050.9 1032 1012
980.6 943.7 918.8 892.8 851.8 808.9 780.6 751.5 707 661.7
631.5 601.7 553.3 507 475 443.3 394.3 346 313.2 282.2
235.4 190 161.3 136 101.4 84 95.4 116.2 137.8 161.8
185.5 219.7 259.3 271 270.6 276.2 297.8 325.6 341.1 352.3
362.9 373.9 382.3 389.7 401.7 419.1 434.8 454 482.2 513.7
531.3 549.9 578.4 614.2 637.9 663.3 696.7 720.4 732.8 743.6
756.6 767.4 774.2
1133.4 1133.1 1128.8 1119.3 1110.3 1099.2 1079.2 1053.3 1034 1013.7
981.7 944.6 919.6 893.4 851.7 809.2 780.7 751.6 707.3 661.8
632.5 602.8 555 508.4 477 445.4 397.6 350 317.4 286.9
241 195.9 167.8 142.7 108.5 92.4 107.7 127.6 149.3 170.7
187.5 227 281.5 294.3 287.1 286.4 300.2 333.6 353.3 364.8
374.6 385.1 394.2 401.2 410.2 424.2 438.5 458.8 489.1 522.3
539.7 554.2 578 609.7 632.2 659.1 692.9 718.2 731 741.1
755.1 766.5 774.2
1133.4 1132.1 1127.6 1117.4 1108.4 1098.3 1077.3 1052 1032.8 1012.4
980.4 944.5 918.9 892.3 851 808.4 779.5 751.3 706.7 661.3
632.5 601.8 556.2 508.1 477.6 446.6 397.6 350.9 319.3 288.7
242.9 198.6 170.9 145.4 112.3 96.1 113.7 133.3 155.7 175.3
191.5 228.3 289.5 308.6 301.5 297.1 304.5 335.5 359.3 371.8
381.1 390.4 398.5 406.6 416.5 428.8 440.9 459 491 524.4
542.4 557.2 579.1 609.9 630.5 656.6 690.1 715.8 729.2 738
752.7 764.6 774.2
1133.4 1131.1 1126.3 1115.6 1106.5 1097.5 1075.4 1050.8 1031.5 1011.1
979.2 944.4 918.3 891.1 850.4 807.7 778.2 751.1 706.1 660.8
632.5 600.8 557.5 507.7 478.3 447.7 397.6 351.8 321.2 290.6
244.8 201.2 174 148 116 99.8 119.7 139.1 162.1 179.9
195.4 229.7 297.5 322.8 315.9 307.8 308.9 337.4 365.2 378.9
387.6 395.6 402.8 412.1 422.8 433.4 443.4 459.2 492.9 526.4
545.1 560.2 580.2 610.1 628.8 654 687.3 713.3 727.4 734.9
750.3 762.6 774.2
1133.4 1132.1 1127.6 1117.4 1108.4 1098.3 1077.3 1052 1032.8 1012.4
980.4 944.5 918.9 892.3 851 808.4 779.5 751.3 706.7 661.3
632.5 601.8 556.2 508.1 477.6 446.6 397.6 350.9 319.3 288.7
242.9 198.6 170.9 145.4 112.3 96.5 116.1 134.8 157.3 176.5
194.3 231.2 293.5 309.7 302.3 298.2 305.7 338.7 362.1 373.7
383.1 391.5 399.3 407.4 418.1 429.7 442.5 460.3 495 527
544.4 558.9 581.9 612.2 632.5 657.6 691.7 717 730.4 739.2
753.5 764.6 774.2
1133.4 1133.1 1128.8 1119.3 1110.3 1099.2 1079.2 1053.3 1034 1013.7
981.7 944.6 919.6 893.4 851.7 809.2 780.7 751.6 707.3 661.8
632.5 602.8 555 508.4 477 445.4 397.6 350 317.4 286.9
241 195.9 167.8 142.7 108.5 93.3 112.6 130.4 152.5 173.1
193.1 232.6 289.6 296.6 288.7 288.7 302.6 339.9 359 368.5
378.6 387.3 395.8 402.8 413.4 426.1 441.7 461.4 497.2 527.6
543.8 557.6 583.6 614.3 636.3 661.2 696.1 720.6 733.4 743.5
756.7 766.5 774.2
1133.4 1130.8 1125.8 1116.5 1107.5 1096.1 1076.3 1050.9 1032 1012
980.6 943.7 918.8 892.8 851.8 808.9 780.6 751.5 707 661.7
631.5 601.7 553.3 507 475 443.3 394.3 346 313.2 282.2
235.4 190 161.3 136 101.4 85.5 103 120.9 141.7 166.8
193.7 226.7 267.1 274.6 273.9 280.9 302.1 332.8 348 357.5
368.3 377.6 385.4 392.7 406.5 422.4 439.3 459.3 491.8 520.4
537 554.4 584.7 620 643.9 667.1 700.6 723.6 735.8 746.1
758.1 767 774.2
1133.4 1127.2 1121.4 1112.1 1103 1091.7 1071.9 1047.2 1028.8 1009.3
978.7 942.4 917.5 891.5 851.8 808.3 780 751.4 706.4 661.5
630.3 600 551.4 505 472.4 440.7 389.9 341 308.1 276.7
228.4 182.9 153.8 128 93.2 76.1 91.3 109.6 128.9 159.5
194.7 218.3 238.4 249.5 258.7 273.8 302.4 322.9 334.5 344.6
356.2 366 372.6 380.8 398.8 418.6 436.5 456.1 484 510.6
528.2 550.6 585.6 626.9 652.9 673.9 705.2 726.5 738 748.2
758.9 767 774.2
1133.4 1127.7 1122.1 1112.7 1103.7 1092.4 1072.5 1048.1 1029.5 1010
979.6 943.6 918.5 892.4 852.8 809.1 780.6 752 706.7 661.9
629.7 598.6 548.5 501.7 468.4 436.4 384.6 334.7 301.9 269.7
220.3 174.3 144.3 118 82.9 64.5 75.8 93.3 113.3 144.2
177.6 195 206.8 222 235.9 254.3 284 300.1 310.6 321.1
335.2 346.7 354.1 364.2 385 408.9 428.3 448.5 477.7 507.4
528.6 554.8 593 635.4 661 680.8 709.9 730.2 741.3 750.7
760.1 767.1 774.2
1133.4 1132.3 1127.7 1118.4 1109.3 1098 1078.2 1053.5 1033.9 1013.9
983.4 947.3 921.6 895.6 854.6 811.5 782.5 753.4 708 662.9
629.7 597.6 544.8 497 462.7 430.2 378.3 327.1 294.3 261.1
210.8 163.9 133 106.2 70.3 50.5 56.4 71.9 94.9 120.8
142.4 156.8 172.1 191.9 205.5 222.4 247 264.3 276.4 286.8
305.2 319.9 329.8 342.8 365 393.5 414.8 436.4 472.8 510.6
538.3 567.1 607 645.7 668.4 688 714.7 734.7 745.7 753.9
761.7 767.4 774.2
1133.4 1136.2 1132.4 1123 1113.9 1102.6 1082.6 1057.7 1037.3 1017.1
986.1 950 924 897.9 856.1 813.1 783.4 754 708.3 663
629 596 541.3 492.8 457.7 424.8 372.6 321.1 288 253.8
202.8 154.9 123.1 95.8 59 37.8 37.8 51.6 75 96
108.2 120.4 138.5 161.2 174.8 190.6 211.4 230.6 244.4 255.5
277.9 296.7 309.9 326.6 352.1 385.9 409.8 433.5 476.3 520.1
552.2 582.2 622.4 657.5 677.7 696.7 721.1 740.4 751 758
764.6 768.7 774.2
1133.4 1138.2 1134.3 1124.2 1115.2 1103.8 1083.2 1058.3 1038 1018.2
985.4 950 924 897.9 856.1 812.2 781.5 752.1 705.8 660.5
626.5 592.4 538.8 489.6 454.5 421.7 368.8 319.6 285.5 250.3
199 149.8 117.4 89.6 51.4 28.5 21.8 34.1 50.5 66.7
77.6 89.2 107.8 128.5 142.9 158.7 180.4 203.4 219 232.9
258.4 284.9 303.1 325.9 360.8 402.2 430.3 458.1 504.3 548.3
578.4 605.7 642 673.9 692.7 709.9 732.5 749.6 759.3 765.3
771 772.5 774.2
1133.4 1140.2 1136.2 1125.5 1116.4 1105.1 1083.9 1059 1038.6 1019.3
984.8 950 924 897.9 856.1 811.3 779.6 750.2 703.2 658
624 588.9 536.3 486.5 451.4 418.5 365.1 318.1 283 246.8
195.3 144.6 111.8 83.5 43.9 19.2 5.7 16.6 26.1 37.5
46.9 58 77.1 95.8 111 126.9 149.3 176.3 193.7 210.3
238.9 273.1 296.3 325.2 369.5 418.4 450.9 482.8 532.3 576.5
604.7 629.3 661.7 690.4 707.8 723 744 758.8 767.5 772.5
777.4 776.4 774.2
